??
Previews - 3D
CAD model selection
745-338
HELP_VARIABLE
Company
WAGO
Description
745-338 - Grid spacer to increase the grid 2.5 MM / 0.098 IN THICK
Bill of material
745-338
BESTNR
Item-No.
745-338
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
23.00 mm
BREITE
Width
2.50 mm
TIEFE
Depth
28.20 mm
FARBE
Color
grau
GEWICHT
Weight
0.895 g
ECLASS71
eCl@ss 7.1
27-44-04-90