??
Previews - 3D
CAD model selection
745-156
HELP_VARIABLE
Company
WAGO
Description
745-152 to 745-162 - PCB TERMINAL STRIP 2 SOLDER PINS / POLE PIN SPACING 7.5 MM / 0.295 IN
Bill of material
745-156
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 4 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
630 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
32 A
RM
Pin Spacing
7.50 mm
P
No. of poles
HOEHE
Height
19.00 mm
BREITE
Width
mm
TIEFE
Depth
22.90 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
grau
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = (No. of poles - 1) x Pin Spacing + 5 mm | L1 = L + 1,5 mm
BOHRLOCHDURCHM
Dimensions
1,5 + 0,1 mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01