??
Previews - 3D
CAD model selection
745-1456
HELP_VARIABLE
Company
WAGO
Description
745-1452 to 745-1462 - PCB TERMINAL STRIP 2 SOLDER PINS / POLE PIN SPACING 15 MM / 0.591 IN with grid spacers WITHOUT FIXING FLANGE
Bill of material
745-1456
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 6 mm²
QUERSCHNITT2
Cross section
24 - 10 AWG
ABISOLIERLAENGE
Strip length
11 - 12 mm
SPANNUNG
Measured voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
41 A
RM
Pin Spacing
15.00 mm
P
No. of poles
HOEHE
Height
23.00 mm
BREITE
Width
mm
TIEFE
Depth
29.10 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
grau
BEMERKUNGEN
Comment
L = (No. of poles - 1) x Pin Spacing + 7,5 mm | L1 = L + 1,6 mm
BOHRLOCHDURCHM
Dimensions
1,8 + 0,1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01