??
Previews - 3D
CAD model selection
745-140
HELP_VARIABLE
Company
WAGO
Description
745-140 - END PLATE WITH FLANGE
Bill of material
745-140
BESTNR
Item-No.
745-140
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
19.00 mm
BREITE
Width
7.90 mm
TIEFE
Depth
22.90 mm
FARBE
Color
grau
GEWICHT
Weight
0.895 g
ECLASS71
eCl@ss 7.1
27-14-11-33
ECLASS81
eCl@ss 8.1
27-14-11-33