??
Previews - 3D
CAD model selection
744-392
HELP_VARIABLE
Company
WAGO
Description
744-392 - TERMINAL BLOCK with operating slot for mounting tool Ø 1.2 mm/0.047 in 3 POLE PIN SPACING 3.5 MM / 0.138 IN
Bill of material
744-392
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 1.5 "e" mm²
QUERSCHNITT2
Cross section
20 - 16 "sol" AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
2 A
RM
Pin Spacing
3.50 mm
P
No. of poles
2
HOEHE
Height
6.60 mm
BREITE
Width
7.90 mm
TIEFE
Depth
12.50 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = No. of poles x Pin Spacing + 0,9 mm
BOHRLOCHDURCHM
Dimensions
1.1 -0.1 mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01