??
Previews - 3D
CAD model selection
744-392/364-000
HELP_VARIABLE
Company
WAGO
Description
744-392/364-000 - PCB terminal block, 1.5 mm², Pin spacing 3.5 mm, 2-pole, PUSH WIRE®
Bill of material
744-392/364-000
BESTNR
Item-No.
744-392/364-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 1.5 "e" mm²
QUERSCHNITT2
Cross section
20 - 16 "sol" AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
2 A
RM
Pin Spacing
3.50 mm
P
No. of poles
2
HOEHE
Height
6.60 mm
BREITE
Width
7.90 mm
TIEFE
Depth
12.50 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
white
GEWICHT
Weight
0.620 g
BEMERKUNGEN
Comment
L = No. of poles x Pin Spacing + 0,9 mm
BOHRLOCHDURCHM
Dimensions
1.1 -0.1 mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01