??
Previews - 3D
CAD model selection
742-161
HELP_VARIABLE
Company
WAGO
Description
742-161 - MODULAR 2-CONDUCTOR FUSE PCB TERMINAL BLOCK 2 SOLDER PINS / POLE PIN SPACING 5 MM / 0.197 IN
Bill of material
742-161
BESTNR
Item-No.
742-161
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
6 - 7 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
15 A
RM
Pin Spacing
5.00 mm
P
No. of poles
1
HOEHE
Height
23.20 mm
BREITE
Width
5.00 mm
TIEFE
Depth
43.50 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grau
GEWICHT
Weight
5.338 g
BOHRLOCHDURCHM
Dimensions
1,4 +0,05 mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01