??
Previews - 3D
CAD model selection
742-100
HELP_VARIABLE
Company
WAGO
Description
742-100 - END PLATE SNAP FIT TYPE 1.5 MM / 0.059 IN THICK
Bill of material
742-100
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
23.20 mm
BREITE
Width
1.50 mm
TIEFE
Depth
34.70 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-33
ECLASS81
eCl@ss 8.1
27-14-11-33