??
Previews - 3D
CAD model selection
741-906_HI
HELP_VARIABLE
Company
WAGO
Description
741-916 - End plate, snap-fit type, 1.5 mm thick, with fixing flange
Bill of material
741-906_HI
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
18.50 mm
BREITE
Width
1.50 mm
TIEFE
Depth
12.50 mm
FARBE
Color
GEWICHT
Weight
0.700 g
ECLASS71
eCl@ss 7.1
27-44-04-92
ECLASS81
eCl@ss 8.1
27-44-04-92