??
Previews - 3D
CAD model selection
741-904_HI
HELP_VARIABLE
Company
WAGO
Description
741-904 - Stackable PCB terminal block, push-button, 2.5 mm², Pin spacing 5 mm, 1-pole, CAGE CLAMP®
Bill of material
741-904_HI
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
RM
Pin Spacing
mm
P
No. of poles
1
HOEHE
Height
22.50 mm
BREITE
Width
mm
TIEFE
Depth
12.80 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
GEWICHT
Weight
1.300 g
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01