??
Previews - 3D
CAD model selection
741-903
HELP_VARIABLE
Company
WAGO
Description
741-903 - MODULAR FEEDTHROUGH TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POLE WITH INTEGRATED PUSH BOTTONS AND TOUCH CONTACT TESTING PIN SPACING 10 MM / 0.394 IN
Bill of material
741-903
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
SPANNUNG
Measured voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
16 A
RM
Pin Spacing
10.00 mm
P
No. of poles
1
HOEHE
Height
18.50 mm
BREITE
Width
10.00 mm
TIEFE
Depth
12.80 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
GEWICHT
Weight
g
BOHRLOCHDURCHM
Dimensions
1,1 +0,1 mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01