??
Previews - 3D
CAD model selection
739-336/001-000
HELP_VARIABLE
Company
WAGO
Description
739-332/001-000 to 739-342/001-000 - PCB TERMINAL STRIP 1 SOLDER PIN / POLE PIN SPACING 3.81 MM / 0.15 IN WITH FIXING FLANGE
Bill of material
739-336/001-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 1.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
17.5 A
RM
Pin Spacing
3.81 mm
P
No. of poles
HOEHE
Height
12.30 mm
BREITE
Width
mm
TIEFE
Depth
13.40 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
orange
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L1 = (No. of poles x Pin Spacing) | L2 = L1 + 8,8 mm | L3 = L1 + 14,8 mm
BOHRLOCHDURCHM
Dimensions
1,1 +0,1 mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01