??
Previews - 3D
CAD model selection
739-306
HELP_VARIABLE
Company
WAGO
Description
739-302 to 739-317 - PCB TERMINAL STRIP 1 SOLDER PIN / POLE PIN SPACING 3.5 MM / 0.138 IN
Bill of material
739-306
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 1.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2.5 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
17.5 A
RM
Pin Spacing
3.50 mm
P
No. of poles
HOEHE
Height
12.30 mm
BREITE
Width
mm
TIEFE
Depth
13.40 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
grau
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 1,5 mm
BOHRLOCHDURCHM
Dimensions
1,1 +0,1 mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01