??
Previews - 3D
CAD model selection
739-108
HELP_VARIABLE
Company
WAGO
Description
739-102 to 739-124 - PCB TERMINAL STRIP 1 SOLDER PIN / POLE PIN SPACING 5 MM / 0.197 IN
Bill of material
739-108
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
24 A
RM
Pin Spacing
5.00 mm
P
No. of poles
HOEHE
Height
15.80 mm
BREITE
Width
mm
TIEFE
Depth
14.30 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
BEMERKUNGEN
Comment
L = (No. of poles -1) x Pin Spacing + 5 mm + 1,5 mm
BOHRLOCHDURCHM
Dimensions
1,6 +0,1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01