??
Previews - 3D
CAD model selection
738-108
HELP_VARIABLE
Company
WAGO
Description
738-102 to 738-124 - QUADRUPLE DECK PCB TERMINAL DECK 4 SOLDER PINS IN LINE PIN SPACING 5 MM / 0.197 IN
Bill of material
738-108
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
18 A
RM
Pin Spacing
5.00 mm
P
No. of poles
HOEHE
Height
44.20 mm
BREITE
Width
mm
TIEFE
Depth
37.50 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
grau
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 1 mm
BOHRLOCHDURCHM
Dimensions
1,3 + 0,1 mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01