??
Previews - 3D
CAD model selection
737-306
HELP_VARIABLE
Company
WAGO
Description
737-302 to 737-324 - TRIPLE DECK PCB TERMINAL STRIP 3 SOLDER PINS IN LINE PIN SPACING 5.08 MM / 0.2 IN
Bill of material
737-306
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
21 A
RM
Pin Spacing
5.08 mm
P
No. of poles
HOEHE
Height
40.00 mm
BREITE
Width
mm
TIEFE
Depth
31.00 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
orange
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 1 mm
BOHRLOCHDURCHM
Dimensions
1,3 + 0,1 mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01