??
Previews - 3D
CAD model selection
735-307/002-000
HELP_VARIABLE
Company
WAGO
Description
735-307/002-000 - PCB TERMINAL BLOCK 2 SOLDER PINS / POLE IN LINE 4 POLE WITH PUSH BOTTONS PIN SPACING 5 MM / 0.197 IN
Bill of material
735-307/002-000
BESTNR
Item-No.
735-307/002-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 1.5 mm²
QUERSCHNITT2
Cross section
20 - 16 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
10 A
RM
Pin Spacing
5.00 mm
P
No. of poles
4
HOEHE
Height
15.90 mm
BREITE
Width
35.00 mm
TIEFE
Depth
10.80 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
4
FARBE
Color
grau
GEWICHT
Weight
3.507 g
BEMERKUNGEN
Comment
X bei 7-pol 35 mm
BOHRLOCHDURCHM
Dimensions
1 +0.1 mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01