??
Previews - 3D
CAD model selection
735-123/001-000
HELP_VARIABLE
Company
WAGO
Description
735-123/001-000 - PCB TERMINAL BLOCK 2 SOLDER PINS / POLE IN LINE 2 POLE WITH PUSH BOTTONS PIN SPACING 3.81 MM / 0.15 IN
Bill of material
735-123/001-000
BESTNR
Item-No.
735-123/001-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 1.5 mm²
QUERSCHNITT2
Cross section
20 - 16 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
10 A
RM
Pin Spacing
3.81 mm
P
No. of poles
2
HOEHE
Height
18.40 mm
BREITE
Width
11.43 mm
TIEFE
Depth
10.80 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
orange
GEWICHT
Weight
1.911 g
BEMERKUNGEN
Comment
X bei 2-pol. 11,43 mm
BOHRLOCHDURCHM
Dimensions
1 +0,1 mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01