??
Previews - 3D
CAD model selection
734-634_HI
HELP_VARIABLE
Company
WAGO
Description
734-634 - Strain relief housing
Bill of material
734-634_HI
BESTNR
Item-No.
734-634
BEZEICHNUNG
Description
Strain relief housing, orange
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
RM
Pin Spacing
3.81 mm
P
No. of poles
4
HOEHE
Height
14.40 mm
BREITE
Width
18.20 mm
TIEFE
Depth
32.70 mm
FARBE
Color
orange
GEWICHT
Weight
3.300 g
ECLASS71
eCl@ss 7.1
27-44-04-92
ECLASS81
eCl@ss 8.1
27-44-04-92