??
Previews - 3D
CAD model selection
734-539/037-000
HELP_VARIABLE
Company
WAGO
Description
734-532/037-000 to 734-554/037-000 - Female connector with locking levers pin spacing 3.5 mm / 0.138 in 100% protected against mismating
Bill of material
734-539/037-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
10 A
RM
Pin Spacing
3.50 mm
P
No. of poles
HOEHE
Height
10.50 mm
BREITE
Width
mm
TIEFE
Depth
14.65 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
light gray
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 1,5 mm
BOHRLOCHDURCHM
Dimensions
1,4 +0,1 mm
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02