??
Previews - 3D
CAD model selection
734-508/037-000
HELP_VARIABLE
Company
WAGO
Description
734-502/037-000 to 734-520/037-000 - THT female header, straight, Pin spacing 3.81 mm, 100% protected against mismating, Locking lever, 0.9 x 0.9 mm solder pin
Bill of material
734-508/037-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2.5 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
10 A
RM
Pin Spacing
3.81 mm
P
No. of poles
HOEHE
Height
14.70 mm
BREITE
Width
mm
TIEFE
Depth
10.50 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
orange
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = (Polzahl x Rastermaß) + 1,5 mm
BOHRLOCHDURCHM
Dimensions
1,4 +0,1 mm
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02