??
Previews - 3D
CAD model selection
734-339/018-000
HELP_VARIABLE
Company
WAGO
Description
734-332/018-000 to 734-350/018-000 - 1-conductor male connector 100% protected against mismating Snap-in mounting feet Pin spacing 3.81 mm / 0,15 in
Bill of material
734-339/018-000
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 1.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
6 - 7 mm
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2.5 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
10 A
RM
Pin Spacing
3.81 mm
P
No. of poles
HOEHE
Height
13.40 mm
BREITE
Width
mm
TIEFE
Depth
22.30 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
orange
BEMERKUNGEN
Comment
L = (No. of Poles - 1) x Pin Spacing + 5,9 mm + 0,45 mm | L1 = L - 0,45 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-44-03-09