??
Previews - 3D
CAD model selection
734-235/105-604/997-407
HELP_VARIABLE
Company
WAGO
Description
734-232/105-604/997-405 to 734-242/105-604/997-408 - THR male header, 1.0 x 1.0 mm solder pin, straight, 100% protected against mismating, in tape-and-reel packaging, Pin spacing 3.81 mm
Bill of material
734-235/105-604/997-407
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2.5 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
10 A
RM
Pin Spacing
3.81 mm
P
No. of poles
HOEHE
Height
10.30 mm
BREITE
Width
mm
TIEFE
Depth
8.50 mm
FARBE
Color
schwarz
BEMERKUNGEN
Comment
L = (No. of poles - 1) x Pin Spacing + 5,9 mm
BOHRLOCHDURCHM
Dimensions
1,4 +0,1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02