??
Previews - 3D
CAD model selection
734-1446_HI
HELP_VARIABLE
Company
WAGO
Description
734-1446 - THT double-deck male header, 1.0 x 1.0 mm solder pin, angled, 100% protected against mismating, Pin spacing 3.5 mm, 32-pole
Bill of material
734-1446_HI
BESTNR
Item-No.
734-1446
BEZEICHNUNG
Description
THT double-deck male header, 10.0 A, light gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
2 kV
STROM
Current intensity
10 A
RM
Pin Spacing
3.50 mm
P
No. of poles
32
HOEHE
Height
17.90 mm
BREITE
Width
58.70 mm
TIEFE
Depth
16.80 mm
ANZAHLPOTENTIAL
Number of potentials
32
FARBE
Color
light gray
GEWICHT
Weight
13.612 g
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02