??
Previews - 3D
CAD model selection
734-137/105-604
HELP_VARIABLE
Company
WAGO
Description
734-132/105-604 TO 734-144/105-604 - HEADER STRAIGHT SOLDER PIN, 1X1 MM / 0.039X 0.039 IN PIN SPACING 3.5 MM / 0.138 IN 100% PROTECTED AGAINST MISMATING
Bill of material
734-137/105-604
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2.5 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
10 A
RM
Pin Spacing
3.50 mm
P
No. of poles
HOEHE
Height
10.30 mm
BREITE
Width
mm
TIEFE
Depth
8.50 mm
FARBE
Color
schwarz
BEMERKUNGEN
Comment
L = (No. of poles - 1) x Pin Spacing + 5,9 mm
BOHRLOCHDURCHM
Dimensions
1,4 +0,1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02