??
Previews - 3D
CAD model selection
734-109/107-000
HELP_VARIABLE
Company
WAGO
Description
734-102/107-000 TO 734-124/107-000 - FEMALE PLUG WITH SCREW FLANGES PIN SPACING 3.5 MM / 0.138 IN 100% PROTECTED AGAINST MISMATING
Bill of material
734-109/107-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 1.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
7 mm
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2.5 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
10 A
RM
Pin Spacing
3.50 mm
P
No. of poles
HOEHE
Height
13.50 mm
BREITE
Width
mm
TIEFE
Depth
18.60 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
lichtgrau
BEMERKUNGEN
Comment
L1 = (No. of poles x Pin Spacing) + 4.9 mm | L2 = (No. of poles x Pin Spacing) + 9.5 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-44-03-09