??
Previews - 3D
CAD model selection
733-336/105-604
HELP_VARIABLE
Company
WAGO
Description
733-332/105-604 TO 733-342/105-604 - Header straight solder pin0.8x0.8 mm
Bill of material
733-336/105-604
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
6 A
RM
Pin Spacing
2.50 mm
P
No. of poles
HOEHE
Height
8.90 mm
BREITE
Width
mm
TIEFE
Depth
7.80 mm
FARBE
Color
schwarz
BEMERKUNGEN
Comment
L = (No. of poles + 1) x Pin Spacing
BOHRLOCHDURCHM
Dimensions
1,2 +0,1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02