??
Previews - 3D
CAD model selection
733-106/037-000
HELP_VARIABLE
Company
WAGO
Description
733-102/037-000 TO 733-112/037-000 - FEMALE PLUG WITH LOCKING LEVER PIN SPACING 3.5 MM / 0.138 IN 100% PROTECTED AGAINST MISMATING
Bill of material
733-106/037-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 0.5 mm²
QUERSCHNITT2
Cross section
28 - 20 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2.5 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
6 A
RM
Pin Spacing
2.50 mm
P
No. of poles
HOEHE
Height
11.80 mm
BREITE
Width
mm
TIEFE
Depth
17.10 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
lichtgrau
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing)
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
ECLASS81
eCl@ss 8.1
27-44-03-09