??
Previews - 3D
CAD model selection
731-636/114-000
HELP_VARIABLE
Company
WAGO
Description
731-632/114-000 TO 731-642/114-000 - Male connector with snap-in flanges pin spacing 7.62 mm / 0.3 in
Bill of material
731-636/114-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
630 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
12 A
RM
Pin Spacing
7.62 mm
P
No. of poles
HOEHE
Height
17.50 mm
BREITE
Width
mm
TIEFE
Depth
27.30 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
orange
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = (No. of poles - 1) x Pin Spacing + 8,2 mm | L3 = L - 0,2 mm | L4 = L3 + 15,2 mm | L5 = L3 + 18 mm | LA = L3 + 12,6 mm | LB = L3 + 13,2 mm
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-44-03-09