??
Previews - 3D
CAD model selection
731-136/048-000
HELP_VARIABLE
Company
WAGO
Description
731-132 TO 731-142/048-000 - 1-CONDUCTOR-FEEDTHROUGH TERMINAL BLOCK FOR FLUSH-MOUNTING PIN SPACING 5 MM / 0.197 IN
Bill of material
731-136/048-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
5 A
RM
Pin Spacing
5.00 mm
P
No. of poles
HOEHE
Height
12.00 mm
BREITE
Width
mm
TIEFE
Depth
15.50 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
grau
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 3 mm | L1 = L + 5,8 mm | L2 = L + 6,4 mm
BOHRLOCHDURCHM
Dimensions
For thickness of mounting plate 1,5 mm max
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-06