??
Previews - 3D
CAD model selection
730-116
HELP_VARIABLE
Company
WAGO
Description
730-116 - Male connector 6-pole
Bill of material
730-116
BESTNR
Item-No.
730-116
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Measured shock voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
10 A
P
No. of poles
6
HOEHE
Height
29.00 mm
BREITE
Width
43.00 mm
TIEFE
Depth
30.00 mm
FARBE
Color
gray
GEWICHT
Weight
16.744 g
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-14-11-06