??
Previews - 3D
CAD model selection
730-103
HELP_VARIABLE
Company
WAGO
Description
730-103 - FEMALE SOCKET WITH AUTOMATIC CUTTING OF THE LIVECONDUCTOR 3 POLE
Bill of material
730-103
BESTNR
Item-No.
730-103
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.75 - 1.5 mm²
QUERSCHNITT2
Cross section
18 - 16 AWG
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
10 A
P
No. of poles
3
FARBE
Color
orange
GEWICHT
Weight
7.064 g
ECLASS71
eCl@ss 7.1
27-14-11-06