??
Previews - 3D
CAD model selection
727-257
HELP_VARIABLE
Company
WAGO
Description
727-257 - 4-level end plate numeric marking
Bill of material
727-257
BESTNR
Item-No.
727-257
BEZEICHNUNG
Description
4-level end plate gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
44.30 mm
BREITE
Width
7.62 mm
TIEFE
Depth
126.00 mm
FARBE
Color
gray
GEWICHT
Weight
7.160 g
BEMERKUNGEN
Comment
3-2-1-0 - - 0-1-2-3
ECLASS71
eCl@ss 7.1
27-14-11-33
ECLASS81
eCl@ss 8.1
27-14-11-33