??
Previews - 3D
CAD model selection
727-225/024-000
HELP_VARIABLE
Company
WAGO
Description
727-225 - 4-level same potential terminal block with locking clips
Bill of material
727-225/024-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.08 - 1.5 mm²
QUERSCHNITT2
Cross section
28 - 16 AWG
ABISOLIERLAENGE
Strip length
8 - 10 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
18 A
HOEHE
Height
62.00 mm
BREITE
Width
7.62 mm
TIEFE
Depth
126.00 mm
ANZAHLKLEMMSTEL
Number of connection points
16
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
GEWICHT
Weight
g
BEMERKUNGEN
Comment
ECLASS71
eCl@ss 7.1
27-14-11-20
ECLASS81
eCl@ss 8.1
27-14-11-20