??
Previews - 3D
CAD model selection
727-207
HELP_VARIABLE
Company
WAGO
Description
727-207 - 4-level end plate numeric marking 7.62 mm thick
Bill of material
727-207
BESTNR
Item-No.
727-207
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
44.30 mm
BREITE
Width
7.62 mm
TIEFE
Depth
126.00 mm
FARBE
Color
orange
GEWICHT
Weight
14.420 g
BEMERKUNGEN
Comment
3-2-1-0 - - 0-1-2-3
ECLASS71
eCl@ss 7.1
27-14-11-33
ECLASS81
eCl@ss 8.1
27-14-11-33