??
Previews - 3D
CAD model selection
727-155
HELP_VARIABLE
Company
WAGO
Description
727-105 - 8-level end plate numeric marking 7.62 mm thick
Bill of material
727-155
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
58.30 mm
BREITE
Width
7.62 mm
TIEFE
Depth
226.00 mm
FARBE
Color
GEWICHT
Weight
g
BEMERKUNGEN
Comment
0-1-2-3-4-5-6-7- -7-6-5-4-3-2-1-0
ECLASS71
eCl@ss 7.1
27-14-11-33
ECLASS81
eCl@ss 8.1
27-14-11-33