??
Previews - 3D
CAD model selection
726-770_HI
HELP_VARIABLE
Company
WAGO
Description
726-770 - Matrix patchboard, 32-pole, plain, Colors of modules: gray/white, for 19" racks
Bill of material
726-770_HI
BESTNR
Item-No.
726-770
BEZEICHNUNG
Description
Matrix patchboard, 1.5 mm², 10 A, dark gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.2 - 1.5 mm²
QUERSCHNITT2
Cross section
24 - 16 AWG
ABISOLIERLAENGE
Strip length
10 mm
SPANNUNG
Measured voltage
800 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
10 A
P
No. of poles
32
HOEHE
Height
131.90 mm
BREITE
Width
34.60 mm
TIEFE
Depth
33.40 mm
FARBE
Color
dark gray
GEWICHT
Weight
108.800 g
ECLASS71
eCl@ss 7.1
27-24-26-08
ECLASS81
eCl@ss 8.1
27-24-26-08