??
Previews - 3D
CAD model selection
726-671_HI
HELP_VARIABLE
Company
WAGO
Description
726-671 - Common potential matrix patchboard, Marking 1-24, with 1 input module incl. end plate, Color of modules: green-yellow, Numbering of modules arranged vertically, for 19" racks, Slimline version
Bill of material
726-671_HI
BESTNR
Item-No.
726-671
BEZEICHNUNG
Description
Common potential matrix patchboard, 16 mm², 24 A, dark gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.2 - 16 mm²
QUERSCHNITT2
Cross section
24 - 6 AWG
ABISOLIERLAENGE
Strip length
16 - 17 mm
HOEHE
Height
132.00 mm
BREITE
Width
34.60 mm
TIEFE
Depth
80.70 mm
FARBE
Color
dark gray
GEWICHT
Weight
220.900 g
ECLASS71
eCl@ss 7.1
27-24-26-08
ECLASS81
eCl@ss 8.1
27-24-26-08