??
Previews - 3D
CAD model selection
726-601_HI
HELP_VARIABLE
Company
WAGO
Description
726-601 - Common potential matrix patchboard, Marking 1-24, with 1 input module incl. end plate, Color of modules: gray, Numbering of modules arranged vertically, for 19" racks, Slimline version
Bill of material
726-601_HI
BESTNR
Item-No.
726-601
BEZEICHNUNG
Description
Common potential matrix patchboard, 2.5 mm², 24 A, dark gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 10 mm
STROM
Current intensity
24 A
HOEHE
Height
132.00 mm
BREITE
Width
34.60 mm
TIEFE
Depth
84.20 mm
FARBE
Color
dark gray
GEWICHT
Weight
207.100 g
ECLASS71
eCl@ss 7.1
27-24-26-08
ECLASS81
eCl@ss 8.1
27-24-26-08