??
Previews - 3D
CAD model selection
726-325_HI
HELP_VARIABLE
Company
WAGO
Description
726-325 - Matrix patchboard, 32-pole, Marking 1-32, Colors of modules: gray/white, Module marking, side 1 and 2 vertical, for 19" racks, 180° rotated
Bill of material
726-325_HI
BESTNR
Item-No.
726-325
BEZEICHNUNG
Description
Matrix patchboard, 1.5 mm², 10 A, dark gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.08 - 1.5 mm²
QUERSCHNITT2
Cross section
28 - 16 AWG
ABISOLIERLAENGE
Strip length
8 - 10 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
10 A
P
No. of poles
32
HOEHE
Height
132.00 mm
BREITE
Width
34.60 mm
TIEFE
Depth
36.50 mm
FARBE
Color
dark gray
GEWICHT
Weight
148.300 g
ECLASS71
eCl@ss 7.1
27-24-26-08
ECLASS81
eCl@ss 8.1
27-24-26-08