??
Previews - 3D
CAD model selection
722-238/005-000/039-000
HELP_VARIABLE
Company
WAGO
Description
722-232/005-000/039-000 TO 722-250/005-000/039-000 - Female connector with locking levers Pin spacing 5 mm / 0.197 mm 100% protected against mismating with angled, long contact pins
Bill of material
722-238/005-000/039-000
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
12 A
RM
Pin Spacing
5.00 mm
P
No. of poles
HOEHE
Height
11.60 mm
BREITE
Width
mm
TIEFE
Depth
18.25 mm
FARBE
Color
light gray
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = (No. of Pole x Pin Spacing) + 1.5 mm
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-14-11-06