??
Previews - 3D
CAD model selection
722-139
HELP_VARIABLE
Company
WAGO
Description
722-132 TO 722-150 - FEMALE PLUG WITH STRAIGHT SOLDER PIN PIN SPACING 5 MM / 0.197 IN 100% PROTECTED AGAINST MISMATING
Bill of material
722-139
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
12 A
RM
Pin Spacing
5.00 mm
P
No. of poles
HOEHE
Height
18.25 mm
BREITE
Width
mm
TIEFE
Depth
11.60 mm
FARBE
Color
lichtgrau
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 1,5 mm
BOHRLOCHDURCHM
Dimensions
1.3 +0.1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02