??
Previews - 3D
CAD model selection
721-836/001-000
HELP_VARIABLE
Company
WAGO
Description
721-832/001-000 TO 721-842/001-000 - HEADER RIGHT ANGLE SOLDER PIN, 1 X 1 MM / 0.039 X 0.039 IN PIN SPACING 7.5 MM / 0.295 IN 100% PROTECTED AGAINST MISMATING
Bill of material
721-836/001-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
630 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
12 A
RM
Pin Spacing
7.50 mm
P
No. of poles
HOEHE
Height
11.40 mm
BREITE
Width
mm
TIEFE
Depth
12.00 mm
FARBE
Color
lichtgrau
BEMERKUNGEN
Comment
A = (No. of poles - 1) x Pin Spacing + 8,2 mm | B = A + 5 mm | C = B + 7,4 mm
BOHRLOCHDURCHM
Dimensions
1,4 +0,1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02