??
Previews - 3D
CAD model selection
721-603/019-042
HELP_VARIABLE
Company
WAGO
Description
721-603/019-042 TO 721-605/019-042 - MALE CONNECTOR WITH FIXING FLANGE PIN SPACING 5 MM / 0.197 IN 100% PROTECTED AGAINST MISMATING WITH PRECEDING EARTH
Bill of material
721-603/019-042
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
12 A
RM
Pin Spacing
5.00 mm
P
No. of poles
HOEHE
Height
14.30 mm
BREITE
Width
mm
TIEFE
Depth
27.50 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
lichtgrau
BEMERKUNGEN
Comment
A = (No. of poles x Pin Spacing) + 3,2 mm | D = A - 0,2 mm | E = D + 5,8 mm | F = D + 11,8 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-44-03-09