??
Previews - 3D
CAD model selection
721-169/003-000
HELP_VARIABLE
Company
WAGO
Description
721-162/003-000 TO 721-180/003-000 - MALE CONNECTOR WITH STRAIGHT LONG CONTACT PINS PIN SPACING 5 MM / 0.197 IN 100% PROTECTED AGAINST MISMATING
Bill of material
721-169/003-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
RM
Pin Spacing
5.00 mm
P
No. of poles
HOEHE
Height
12.00 mm
BREITE
Width
mm
TIEFE
Depth
11.40 mm
FARBE
Color
lichtgrau
BEMERKUNGEN
Comment
A = (No. of poles x Pin Spacing) + 3,2 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-44-04-02