??
Previews - 3D
CAD model selection
713-1410/116-000/997-408
HELP_VARIABLE
Company
WAGO
Description
713-1403/116-000/997-405 to 713-1418/116-000/997-409 - THR male header, 2-row, 0.8 x 0.8 mm solder pin, straight, 100% protected against mismating, Levers, in tape-and-reel packaging, Pin spacing 3.5 mm
Bill of material
713-1410/116-000/997-408
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2.5 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
10 A
RM
Pin Spacing
3.50 mm
P
No. of poles
HOEHE
Height
13.50 mm
BREITE
Width
mm
TIEFE
Depth
13.30 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
schwarz
BEMERKUNGEN
Comment
L = ((No. of poles / 2) -1) x Pin Spacing + 10.6 mm
BOHRLOCHDURCHM
Dimensions
1.2 +0.1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02