??
Previews - 3D
CAD model selection
711-155
HELP_VARIABLE
Company
WAGO
Description
711-152 to 711-160 - Compact transformer terminal block with marker slot for WTB markers
Bill of material
711-155
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 4 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
SPANNUNG
Measured voltage
800 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
P
No. of poles
HOEHE
Height
35.00 mm
BREITE
Width
mm
TIEFE
Depth
23.50 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
grau
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-10