??
Previews - 3D
CAD model selection
709-1531000
HELP_VARIABLE
Company
WAGO
Description
709-153 - Cover, Type 1, suitable for cover carrier, type 1, 1 m long
Bill of material
709-1531000
BESTNR
Item-No.
709-153
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
42.00 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
TIEFE
Depth
133.00 mm
FARBE
Color
Transparent
GEWICHT
Weight
483.000 g
ECLASS71
eCl@ss 7.1
27-14-92-14