??
Previews - 3D
CAD model selection
704-5324
HELP_VARIABLE
Company
WAGO
Description
704-5324 - Interface module for system wiring, Pluggable connector per DIN 41651, Male connector, 20-pole, 16-channel relay output, 1 make contact, Double-deck PCB terminal blocks, with output fuse, in mounting carrier
Bill of material
704-5324
BESTNR
Item-No.
704-5324
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
65.00 mm
BREITE
Width
111.00 mm
TIEFE
Depth
105.00 mm
FARBE
Color
gray
GEWICHT
Weight
419.500 g
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01