??
Previews - 3D
CAD model selection
704-5003
HELP_VARIABLE
Company
WAGO
Description
704-5003 - Interface module for system wiring 16-channel relay output 1 changeover contact
Bill of material
704-5003
BESTNR
Item-No.
704-5003
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
65.00 mm
BREITE
Width
70.00 mm
TIEFE
Depth
105.00 mm
FARBE
Color
gray
GEWICHT
Weight
230.000 g
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01